Mitsubishi Electric to Expand Lineup of Color TFT-LCD Modules with Projected Capacitive Touch Panels for Industrial Application

Featuring market-leading touch functionality and sensitivity combined with max. 5mm cover glass

PDF Version

TOKYO, October 25, 2016 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of 10.6-inch WXGA color TFT-LCD modules equipped with projected capacitive touch panels using cover glass of up to five millimeters in thickness. Sample sales will begin on November 30 via Mitsubishi Electric offices worldwide.

Color TFT-LCD module with projected capacitive touch panel

These new modules are designed to meet increasing industrial demand for thick cover glass and glass that allows operators to wear gloves. They also facilitate multi-touch and accurate sensing even on wet screens. The combination of these cutting-edge touch capabilities and Mitsubishi Electric's proven TFT-LCD technology are expected to support diverse applications and installation scenarios.

Product Features

Projected capacitive touch panels offering superior operability
-Thick, five-millimeter cover glass withstands rugged usage
-Ten-point touch operation for accurate sensing
-High-level operability, even when using gloves or on wet screens
Total touch-panel solution
-One-stop solution for TFT-LCD, touch panel and touch-control board
-Optional optical bonding (resin bonding of the TFT-LCD module, touch-panel sensor and cover glass for clearer images in bright light)
-Tempered cover glass and anti-reflection/anti-smudge surface treatment for wide-ranging use
-Factory-installed TFT-LCD, PCAP touch panel, cover glass and touch controller offer superior reliability
Sample Sale Schedule
Product Model Display
Resolution LED Driver Shipment
TFT-LCD Modules
with Projected
Capacitive Touch
AA106TA01DDA11 10.6-inch WXGA Provided November 30,
AA106TA11DDA11 -

Note that the releases are accurate at the time of publication but may be subject to change without notice.