Mitsubishi Electric to Expand Lineup of X-Series HVIGBT Modules

Eight new products will help to enlarge capacity and reduce size of inverters

PDF Version

TOKYO, April 5, 2017 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today that it has developed eight new X-Series HVIGBT modules in three (3.3kV, 4.5kV and 6.5kV) classes for larger capacity and smaller sized inverters in traction motors, DC-power transmitters, large industrial machinery and other high-voltage, large-current equipment. The models will be released sequentially beginning in September. Prior to the releases, the models will be exhibited at several major trade shows worldwide, including MOTORTECH JAPAN 2017 during in Chiba, Japan from April 19 to 21, Power Conversion and Intelligent Motion (PCIM) Europe 2017 in Nuremberg, Germany from May 16 to 18, and PCIM Asia 2017 in Shanghai, China from June 27 to 29.

X-Series HVIGBT module

High-power modules are essential for power systems that require large capacity, high reliability and maximum efficiency. Mitsubishi Electric's first HVIGBT module, which was commercialized in 1997, enabled the development of larger capacity and smaller sized high-voltage converter systems. The X-Series HVIGBT module (6.5kV/1000A), which features a seventh-generation insulated gate bipolar transistor (IGBT) and relaxed field of cathode (RFC) diode, was released for inverter systems in November 2015.

Product Features

Wide range of new high-voltage IGBTs includes leading power-capacity ratings, contributing to the large capacity of inverters
-Three 3.3kV modules (one 1200A and two 1800A models), three 4.5kV modules (900A, 1350A and 1500A models) and two 6.5kV modules (600A and 900A models)
-Two modules offering industry-leading power capacity ratings ─ 1800A in the 3.3kV module and 1500A in the 4.5kV module ─ join another leader, the existing 6.5kV module (1000A rating)
Seventh-generation IGBT and RFC diode for smaller inverters
-Seventh-generation CSTBT*™ chip and RFC diode chip reduce power loss by about 20%**
-The new chip set's reduced package size, about 33% smaller than its predecessor (same voltage and current ratings), will lead to smaller inverters
-150-degree Celsius operating temperature enables a simplified cooling system which realizes smaller inverters and improves the degree of freedom in design

* Mitsubishi Electric's proprietary IGBT chip construction incorporating carrier-store effect
** X series CM1200HC-66X compared to H series CM1200HC-66H
Optimized package structure for highly reliable inverters
-Package's new internal structure achieves longer lifetime through improved heat dissipation, moisture resistance and flame retardance

Sale Schedule

Model Collector-
CM1200HC-66X 3.3kV 1200A 6kVrms 140mm×130mm×38mm From
CM1800HC-66X 1800A 6kVrms 140mm×190mm×38mm
CM1800HG-66X 1800A 10kVrms 140mm×190mm×48mm
CM900HG-90X 4.5kV 900A 10kVrms 140mm×130mm×48mm
CM1350HG-90X 1350A 10kVrms 140mm×190mm×48mm
CM1500HC-90XA 1500A 6kVrms 140mm×190mm×38mm
CM600HG-130X 6.5kV 600A 10kVrms 140mm×130mm×48mm
CM900HG-130X 900A 10kVrms 140mm×190mm×48mm

Note that the releases are accurate at the time of publication but may be subject to change without notice.